Radial fan

Article no.: SK 3396.259

Article no.:
SK 3396.259
Diameter
190 mm
Packs of
1 pc(s).
Net weight
1.18 kg
Gross weight
1.644 kg
Customs tariff number
84145935
EAN
4028177402843
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101