Radial fan

Article no.: SK 3396.643

Article no.:
SK 3396.643
Diameter
146 mm
Packs of
1 pc(s).
Net weight
3.4 kg
Gross weight
3.68 kg
Customs tariff number
84145935
EAN
4028177669314
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101