Radial fan

Article number: SK 3396.656

Article number:
SK 3396.656
Diameter
133 mm
Packs of
1 pc(s).
Net weight
1.7 kg
Gross weight
1.885 kg
Customs tariff number
84145935
EAN
4028177673328
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101