Radial fan

Article number: SK 3398.157

Article number:
SK 3398.157
Diameter
225 mm
Packs of
1 pc(s).
Net weight
2.7 kg
Gross weight
2.88 kg
Customs tariff number
84145935
EAN
4028177697027
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269