Radial fan

Article no.: SK 3398293

Article no.:
SK 3398293
Diameter
225 mm
Packs of
1 pc(s).
Net weight
2.25 kg
Gross weight
2.98 kg
Customs tariff number
84145935
EAN
4028177803022
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269