Fan unit

Article no.: SK 3398.655

Article no.:
SK 3398.655
Benefits
Energy-efficient EC fans
Fan modules may be replaced while the system is operational
Diameter
250 mm
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
2.3 kg
Customs tariff number
84145915
EAN
4028177985056
ECLASS 8.0
29170101
Product description
Fan module for Liquid Cooling Unit LCU CW