Pressure transmitter

Article no.: SK 3398188

Article no.:
SK 3398188
Permissible operating pressure (p. max.)
0 ‐ 45 bar
Packs of
1 pc(s).
Net weight
0.1 kg
Gross weight
0.185 kg
Customs tariff number
90330090
EAN
4028177699090
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269