Temperature sensor

Article no.: SK 3397798

Article no.:
SK 3397798
Length
2,100 mm
Packs of
1 pc(s).
Net weight
0.063 kg
Gross weight
0.064 kg
Customs tariff number
90269000
EAN
4028177556492
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269