Condensate sensor

Article no.: SK 3397547

Article no.:
SK 3397547
Length
350 mm
Packs of
1 pc(s).
Net weight
0.014 kg
Gross weight
0.015 kg
Customs tariff number
90268020
EAN
4028177403680
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269