Temperature sensor red, internal temperature

Article no.: SK 3397538

Article no.:
SK 3397538
Design
Red
Length
600 mm
Packs of
1 pc(s).
Net weight
0.009 kg
Gross weight
0.01 kg
Customs tariff number
90269000
EAN
4028177403598
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269