TopTherm filter fans EMC

Article no.: SK 3238624

Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Article no.:
SK 3238624
Design
wall-mounted
EMC
Product description
EMC fan-and-filter units offer a high shielding/attenuation effect and meet requirement category 2 to EN 61587-3.
Product modification
The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
Colour
RAL 7035
Supply includes
Complete unit ready to install, including chopped-fibre filter mat
Fan
Axial, DC motor
Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
1 x 3238060: 36 m³/h
2 x 3238060: 46 m³/h
Air throughput, unimpeded airflow (with chopped-fibre filter) DC
52 m³/h
Rated operating voltage
24 V (DC)
Rated current max.
With DC: 0.24 A
Power consumption Pel
With DC: 5.7 W
Dimensions
Width: 148.5 mm
Height: 148.5 mm
Installation dimensions
Build depth: 16 mm
Installation depth: 58.5 mm
Mounting cut-out
Cut-out width: 124 mm
Cut-out height: 124 mm
Note
To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter
IP 56 with chopped-fibre filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter
Type 3
Type 3R
Type 4
Type 4X with chopped-fibre filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Service life
95,500 h
Operating temperature range
-15 °C...55 °C
Storage temperature range
-30 °C...70 °C
Noise level
With DC: 46 dB(A)
Packs of
1 pc(s).
Net weight
0.9 kg
Gross weight
0.92 kg
Customs tariff number
84145915
EAN
4028177985568
ETIM 9
EC000320
ECLASS 8.0
27180716
Product description
SK Fan-and-filter unit TopTherm, 52 m³/h, 24 V (DC), WHD: 148.5 x 148.5 x 16 mm, EMC
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Shielding/attenuation diagram
Technical details