- Article no.:
- SK 3149440
- Product description
- The active roof-mounted fans fit precisely onto the cut-outs of the small and medium performance category of TopTherm roof-mounted cooling units.
- Product changes
- Mounting cut-outs are not compatible. If reusing the roof plate, adaptor frame 5050.701 is required.
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Unit ready for connection with built-in radial fan
Sealing and assembly parts
- Rated operating voltage
- 400 V, 3~, 50 Hz/60 Hz
- 460 V, 3~, 60 Hz
- Power consumption Pel
- At 50 Hz: 95 W
At 60 Hz: 140 W
- Rated current max.
- At 50 Hz: 0.35 A
At 60 Hz: 0.35 A
- Dimensions
- Width: 550 mm
Height: 125 mm
Depth: 370 mm
- Mounting cut-out
- Cut-out width: 475 mm
Cut-out depth: 260 mm
- IP protection category to IEC 60 529
- IP 43
- Operating temperature range
- -10 °C...55 °C
- Noise level
- At 50 Hz: 68 dB(A)
At 60 Hz: 69 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 8.664 kg
- Gross weight
- 9.12 kg
- Customs tariff number
- 84145915
- EAN
- 4028177387133
- ECLASS 8.0
- 27180716
- Product description
-
SK TopTherm roof-mounted fan, 400 m³/h, 400 V, 3~, 50/60 Hz, 460 V, 3~, 60 Hz, WHD: 550x125x370 mm