Vario rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h

Article no.: SK 3350.115

Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots. Guide frame ensures easy maintenance of the fan.

Article no.:
SK 3350.115
Product description
Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.
Benefits
Guide frame ensures easy maintenance and replacement of the fans
Colour
RAL 7035
Supply includes
Fully wired unit ready for connection
Terminal strip and assembly parts
Air throughput (unimpeded air flow)
320 m³/h
Note on Model No.
Extended delivery times.
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 0.46 A
At 60 Hz: 0.46 A
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Dimensions
Width: 482.6 mm
Height: 44 mm
Depth: 200 mm
Distance between axes of fans
85 mm
No. of fans
2
Noise level
At 50 Hz: 52 dB(A)
Operating temperature range
-10 °C...55 °C
Packs of
1 pc(s).
Net weight
2.04 kg
Gross weight
2.24 kg
Customs tariff number
84145915
EAN
4028177041561
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK rack-mounted fan Vario, for 482.6 mm (19"), 115 V, 1~, 50/60 Hz, WHD: 482.6 x 44 x 200 mm
Approvals
UR + C-UR (recognized)
VDE
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue