Vario rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h
Article no.: SK 3352.115
Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots. Guide frame ensures easy maintenance of the fan.
- Article no.:
- SK 3352.115
- Product description
- Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.
- Benefits
- Guide frame ensures easy maintenance and replacement of the fans
- Colour
- RAL 7035
- Supply includes
- Fully wired unit ready for connection
Terminal strip and assembly parts - Air throughput (unimpeded air flow)
- 480 m³/h
- Note on Model No.
- Extended delivery times.
- Rated operating voltage
- 110 V, 1~, 50 Hz/60 Hz
- 110 V (DC)
- Rated current max.
- At 50 Hz: 0.69 A
At 60 Hz: 0.69 A - Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Dimensions
- Width: 482.6 mm
Height: 44 mm
Depth: 200 mm - Distance between axes of fans
- 105 mm
- No. of fans
- 3
- Noise level
- At 50 Hz: 52 dB(A)
- Operating temperature range
- -10 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 2.8 kg
- Customs tariff number
- 84145915
- EAN
- 4028177041646
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK rack-mounted fan Vario, for 482.6 mm (19"), 110 V, 1~, 50/60 Hz, WHD: 482.6 x 44 x 200 mm