Outdoor cooling unit for CS Toptec

Article number: CS 9776.550

Useful cooling output/heater 1,400 W/400 W, temperature control via e-Comfort controller. For mounting on the CS Toptec in 3 positions: External, partial internal and full internal mounting.

Article number:
CS 9776.550
Product description
Temperature control via e-Comfort controller. The cooling unit may be attached to the enclosure in 3 positions (external, partial internal and full internal mounting).
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Aluminium
Surface finish
Powder-coated
Pure polyester
Colour
RAL 7035
Supply includes
Fully wired ready for connection (plug-in terminal strip)
Mounting frame for universal attachment to outdoor enclosures for external, partial internal and full internal mounting.
IP protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 55
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.4 kW
Cooling output L35 L35/60 Hz: 1.53 kW
Cooling output L35 L50/50 Hz: 1.06 kW
Cooling output L35 L50/60 Hz: 1.1 kW
Heater output
400 W
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Start-up current max.
At 50 Hz: 34 A
At 60 Hz: 32 A
Air throughput (unimpeded air flow)
External circuit with 50 Hz: 1,000 m³/h
External circuit with 60 Hz: 1,090 m³/h
Internal circuit at 50 Hz: 880 m³/h
Internal circuit at 60 Hz: 950 m³/h
Rated current max.
At 50 Hz: 6 A
At 60 Hz: 6.8 A
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
-33 °C...55 °C
Setting range
20 °C...55 °C
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.9 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1.3 t
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.96 kW
Power consumption L35 L35/60 Hz: 1.17 kW
Power consumption L35 L50/50 Hz: 1.13 kW
Power consumption L35 L50/60 Hz: 1.25 kW
Permissible operating pressure (p. max.)
28 bar
Dimensions
Width: 500 mm
Height: 1,000 mm
Depth: 274 mm
Enclosure dimensions including sealing frame and designer cover
Width: 552 mm
Height: 1,052 mm
Depth: 274 mm
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.46
Refrigeration factor L35 L35 (EER) 60 Hz: 1.31
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
To fit
Enclosure type: CS Toptec
Width: ≥ 800 mm
Height: ≥ 1,200 mm
Installation type
Universal installation (external mounting, partial internal mounting, full internal mounting)
Packs of
1 pc(s).
Net weight
70 kg
Gross weight
73 kg
Customs tariff number
84158200
EAN
4028177463110
ECLASS 8.0
27180704
Declarations
Declaration of conformity
Documentation
Instructions
Cooling unit 1600 W for outdoor use in the temperature
range from -33° to +55°C
For universal installation, partial internal mounting
or external mounting on side panels, rear panels or
doors of outdoor enclosures, minimum enclosure
dimensions WxH 800 x 1200 mm.
With microcontroller for temperature control and
monitoring, diagnostics and evaluation of error
messages of the cooling unit. The protection category
of IP 55 for the enclosure is retained due to the
separation of internal circuit and external circuit.

Installation: Universal installation, the unit can
optionally be mounted on the special mounting frame
with all-round seal on the inside, on the outside or
partially internal. A later modification of the
installation type is easily possible.
Enclosure dimensions (mm) WxHxD 500 x 1000 x 235 mm
Minimum enclosure dimension mm WxH or DxH: 800 x 1200

Useful cooling output to EN 814:
L35 L35 1600/1750 W
L 35 L 50 1200/1250 W
Coolant: R 134a
Rated operating voltage: 230 V AC /50/60 Hz
With integral heater, 400 W

Type of connection: Female multi-point connector
9-pole. Temperature control via microcontroller.

Temperature range of environment -33°C to +55°C

Material (enclosure): Aluminium
Surface finish: Spray finished in RAL 7035

Protection category (internal circuit to external
circuit):
IP 55 to EN 60529/10.91

Model:
Rittal

Type:
Toptec cooling unit CS 9776.550 or equivalent