TopTherm wall-mounted cooling unit Blue e 0.3 - 4 kW

Article number: SK 3366.640

Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".

Article number:
SK 3366.640
Design
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Assembly parts for internal mounting
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.6 kW
Cooling output L35 L50/50 Hz: 0.98 kW
Cooling output L35 L50/60 Hz: 1.08 kW
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Note on Model No.
For external mounting of the cooling unit, trim frame 3377.000 including assembly parts may be fitted. This gives the cooling unit a closed front appearance.
Rated current max.
At 50 Hz: 2.7 A
At 60 Hz: 2.9 A
Start-up current max.
At 50 Hz: 8 A
At 60 Hz: 8.8 A
Air throughput (unimpeded air flow)
External circuit: 910 m³/h
Internal circuit: 860 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.9
Refrigeration factor L35 L35 (EER) 60 Hz: 1.52
Design
wall-mounted
Special design
Flat
Dimensions
Width: 435 mm
Height: 1,590 mm
Depth: 205 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.9 kW
Power consumption L35 L35/60 Hz: 1.05 kW
Power consumption L35 L50/50 Hz: 1.14 kW
Power consumption L35 L50/60 Hz: 1.31 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Motor circuit-breaker: 6.3...10 A
Note on Model No.
Extended delivery times.
Packs of
1 pc(s).
Net weight
43.522 kg
Gross weight
45.813 kg
Customs tariff number
84158200
EAN
4028177429789
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Approvals
C-UR
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue
Energy-efficient Blue e wall-mounted cooling units
with e-comfort controller integrated as standard,
electrical condensate evaporation
and hydrophobic RiNano coating on the condenser.
Slimline.
Total cooling output:
L 35 L 35 at 50 Hz: 1.6 kW
L 35 L 35 at 60 Hz: 1.6 kW
L 35 L 50 at 50 Hz: 1.08 kW
L 35 L 50 at 60 Hz: 1.18 kW
Power consumption:
L 35 L 35 at 50 Hz: 0.91 kW
L 35 L 35 at 60 Hz: 1.06 kW
L 35 L 50 at 50 Hz: 1.08 kW
L 35 L 50 at 60 Hz: 1.25 kW
Air throughput of fans unimpeded airflow external: 910
m³/h
Air throughput of fans unimpeded airflow internal: 860
m³/h
Energy efficiency ratio EER: 1.9
Rated operating voltage: 400/460 V, 50/60 Hz
Dimensions [W x H x D]: 435 x 1590 x 205 mm
Refrigerant: R134a
Temperature control: e-Comfort controller (factory
setting +35°C)
Ambient temperature range: 10°C to 55°C
Setting range: 20°C to 55°C
Protection category to IEC 60 529: External circuit IP
34
Protection category to IEC 60 529: Internal circuit IP
54
Weight: 49 kg
Material: Stainless steel