Wall-mounted cooling units with Basic controller

Article no.: SK 3361140

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Article no.:
SK 3361140
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 750 W
Cooling output L35 L35/60 Hz: 780 W
Cooling output L35 L50/50 Hz: 510 W
Cooling output L35 L50/60 Hz: 540 W
Rated operating voltage
400 V, 2~, 50 Hz/60 Hz
400 V AC
Rated current max.
At 50 Hz: 1.2 A
At 60 Hz: 1.4 A
Start-up current max.
At 50 Hz: 3.1 A
At 60 Hz: 3.3 A
Air throughput (unimpeded air flow)
External circuit: 480 m³/h
Internal circuit: 600 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.5
Design
wall-mounted
Dimensions
Width: 280 mm
Height: 550 mm
Depth: 280 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.28 kg
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 480 W
Power consumption L35 L35/60 Hz: 550 W
Power consumption L35 L50/50 Hz: 530 W
Power consumption L35 L50/60 Hz: 640 W
Pre-fuse
Transformer circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
20 kg
Gross weight
22 kg
EAN
4028177433748
ECLASS 8.0
27180704
Approvals
UL + C-UL (listed)
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Rittal TopTherm PLUS wall-mounted cooling unit
with RiNano coating
Useful cooling output to DIN 3168 L35 L35, 750/780 W
Rated operating voltage: 400V, 2 ~, 50/60 Hz with
external toroidal core transformer d = 126 x 65 mm
deep for mounting in the enclosure
Power consumption Pel to DIN 3168 L35 L35, 480/550 W
Dimensions W x H x D [mm] 280 x 550 x 280
Refrigerant: R 134 a
Temperature range: 20°C - 55°C²) (Setting range +30°C to +55°C)
Temperature control and monitoring via basic controller
with floating fault signal contact and connection for
door-operated switch
Factory setting: 35°C
Connection via plug-in terminal strips
Protection category to EN 60 529/10.91
External circuit IP 34 / Internal circuit IP 54
Weight: 22 kg
Colour RAL 7035.
²)Tu max. = 52°C/60 Hz