Modular climate control concept – section door TS 8 for installing cooling modules

Article no.: SK 3300070

Sheet steel section doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.

Article no.:
SK 3300070
Product description
Sheet steel section doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Section door without preconfigured cooling module
TS 8 hinges, door opening angle approx. 110°
Note
The following information applies to 1200 mm wide TS 8 enclosures
With the unit positioned on the right, one pack consists of a section door for installing in the right-hand half of the enclosure plus a special lockable door for the left-hand half.
With the unit positioned on the left, one pack consists of a section door for installing in the left-hand half of the enclosure. The existing lockable door on the right may be used.
Note on Model No.
R/h door hinge
To fit
Enclosure type: TS 8: = 800 mm: = 2,000 mm
Packs of
1 pc(s).
Net weight
31 kg
Gross weight
35 kg
Customs tariff number
94039910
EAN
4028177560116
ECLASS 8.0
27180702
Product description
SK modular climate control concept, Section doors, for TS8 WH: 800 x 2000 mm
Certificates
EAC
Data sheets
Technical details
Modular climate control concept Section doors for
installing cooling modules

Sheet steel section doors to accommodate the cooling
module types SK 3307.7XX to 3310.7XX.

Material: Sheet steel
Colour: RAL 7035
To fit enclosures: TS 8
Dimensions [W x H]: 800 x 2000 mm