- Article no.:
- SV 9674182
- Design
- for mounting in the roof/base section/directly above/below coupling switch
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 3-pole4-pole
120 mm
- To fit busbar system
- Flat-PLS 60
- To fit
- Enclosure type: TS 8
Depth: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.75 kg
- Gross weight
- 2.88 kg
- Customs tariff number
- 73182900
- EAN
- 4028177606449
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9674002/020 (Flat-PLS 60), 120 mm bar centre distance, for TS roof/base section (D: 800 mm)