- Article number:
- SV 9666.040
- Product description
- For covering free installation areas. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 500 mm
Height: 150 mm
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 1
- Packs of
- 1 pc(s).
- Net weight
- 0.63 kg
- Gross weight
- 0.64 kg
- Customs tariff number
- 94039910
- EAN
- 4028177675957
- ETIM 9
- EC002525
- ECLASS 8.0
- 27142414
- Product description
-
SV Contact hazard protection module (ISV), 2 WU (500 mm), 1 U (150 mm)