This item will be discontinued on: 30 Jan 2021
- Article no.:
- SV 9673668
- Design
- Without duct
- Product description
- For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Angle brackets and assembly parts
- For compartment height
- 800 mm
- Dimensions
- Width: 502 mm
Height: 793 mm - To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 9.337 kg
- Gross weight
- 9.828 kg
- Customs tariff number
- 73269098
- EAN
- 4028177543904
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Partial mounting plate, WH: 502x793 mm, for TS (B: 600 mm)