T-connector kits for Maxi-PLS/RiLine busbar systems

Article no.: SV 9675321

For connecting horizontal Maxi-PLS main busbar systems to vertical RiLine60 distribution busbar systems in the modular outgoing section.

Article no.:
SV 9675321
Applications
For connecting horizontal Maxi-PLS main busbar systems to vertical RiLine distribution busbar systems in the modular outgoing section
Supply includes
Assembly parts
To fit
Depth: = 600 mm
To fit busbars
Width: 30
Height: 10, 5 mm
Packs of
1 set(s)
Net weight
4 kg
Gross weight
4.1 kg
Copper weight (kg per piece)
1.76
Customs tariff number
74198090
EAN
4028177619210
ECLASS 8.0
27400613
Data sheets
General technical information