Angular connectors

Article no.: SV 9675887

For connecting horizontal Flat-PLS busbar systems in the rear section to vertical Flat-PLS busbar systems.

Article no.:
SV 9675887
Applications
For connecting horizontal Flat-PLS busbar systems in the rear section to vertical Flat-PLS busbar systems.
For number of bars per conductor
3
4
Suitable for busbar application
N
To fit busbar system
Flat-PLS 60
To fit
Depth: = 600 mm
To fit busbars
Width: 40, 50, 60
Height: 10 mm
Packs of
1 set(s)
Copper weight (kg per piece)
10.44
Customs tariff number
74198090
EAN
4028177626409
ECLASS 8.0
27400613
Data sheets
General technical information