- Article no.:
- RX 9360824
- Benefits
- Reliable contacting of fuse inserts (without screw caps)
- Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
- Optical LED fuse monitoring
- Voltage test through separate opening
- Maintenance-free tension spring connection up to 16 mm²
- Complete contact hazard protection without any additional accessories (such as screw caps)
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - General colour
- RAL 35745
- RAL 9005
- Supply includes
- 4 fuse-switch disconnectors
12 reducers for D 01 fuses - Type of electrical connection
- Spring terminal
- Rated current max.
- 63 A
- Rated operating voltage
- 400 V AC
- Cable outlet
- Bottom
- Number of poles
- 3-pole
- To fit busbar system
- RiLineX
- RiLine60
- Dimensions
- Width: 35.8 mm
Height: 263 mm
Depth: 104.2 mm - To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Overvoltage category
- 4
- Contamination level
- 3
- Standards
- IEC/DIN EN 60 947-3
- Rated insulation voltage Ui
- 800 V
- Heat loss max.
- 5.5 W
- IP protection category to IEC 60 529
- IP 2XB
- Maximum operating air humidity
- 90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Utilisation category
- AC-22B (400 V/100 A)
- Fuse inserts
- D 02-E 18
- Packs of
- 4 pc(s).
- Net weight
- 2.232 kg
- Gross weight
- 2.236 kg
- Copper weight (kg per piece)
- 0.105
- Customs tariff number
- 85365080
- ETIM 9
- EC001040
- Product description
- RiLineX fuse-switch disconnector for 60 mm busbar systems. For use with D 01 (via gauge ring) and D 02 slow fuses (max. 63 A). Also for use with 10 x 38 mm cylindrical fuses via the supplied retaining springs. Integral optical LED fuse monitoring plus electronic fuse monitoring with alarm contacts The switch is lockable in the on and off positions. Spring terminal blocks up to 16 mm² at an angle of 45° enable easier conductor connection. The device is suitable for tool-free snap-on mounting with semi-automatic busbar adjustment for 5 and 10 mm.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX Bus-mounting fuse base (Typ D-Switch with EFM)
Bus-mounting fuse base for slow fuse
D 01 (with gauge ring) and D 02 (E18),
10x38 (with reduction spring).
Fuse inserts are inserted via swing-out holders.
Position indicator for the integrated load
break switch via signal contact.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 400 V AC.
With UL approval
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 30 A
Connection: 1,5 - 6 mm²
Cable outlet: bottom
Feature: Electronic fuse monitoring
Dimensions: 36 mm x 263 mm x 115 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360824
Bus-mounting fuse base for slow fuse
D 01 (with gauge ring) and D 02 (E18),
10x38 (with reduction spring).
Fuse inserts are inserted via swing-out holders.
Position indicator for the integrated load
break switch via signal contact.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 400 V AC.
With UL approval
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 30 A
Connection: 1,5 - 6 mm²
Cable outlet: bottom
Feature: Electronic fuse monitoring
Dimensions: 36 mm x 263 mm x 115 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360824