RiLineX component adaptor

Article no.: RX 9360780

RiLineX component adaptor (80 A, 3-pole, including connection cables) in width 54 mm for RiLineX and other 60 mm busbar system platforms. With fitted support rail for snap-on mounting of equipment and tool-free adjustment.

Article no.:
RX 9360780
Design
With connection cable
Benefits
For mounting equipment for top hat rail installation, e.g. motor starter
Pre-assembled connection cable
Simple clip locking for support rails
Optional anti-slip guard
Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
Simple assembly
Coordinated accessories reduce the number of different items required
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
RAL 35745
Connection cables (AWG)
AWG 4
Rated current (max.)
80 A
Rated current of round conductor
80 A
Rated current of round conductor (UL)
80 A
Electrical ratings UL (SCCR)
null
100 kA - 600 V, Fuse Class RK5 max. 60 A, JDDZ/7
null
20 kA - 600 V, circuit breaker max. 60 A, DIVQ/7
65 kA - 480 V, Combination Motor Controller max. 52 A, NKJH/7
Cable outlet
Top
For bar systems with centre-to-centre spacing
60 mm
Length of connection cable
130 mm
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 54 mm
Height: 239.4 mm
Depth: 36.2 mm
Support rails Qty/height
1 / 10 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Rated voltage
690 V AC
600 V AC (UL)
600 V DC (UL)
Overvoltage category
4
Contamination level
3
Standards
IEC 61 439-1/-2
UL 508
IP protection category to IEC 60 529
IP 2XB
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Packs of
4 pc(s).
Net weight
2.12 kg
Gross weight
2.15 kg
Copper weight (kg per piece)
0.209
Customs tariff number
85369095
EAN
4028177996984
ETIM 9
EC001531
Product description
RiLineX component adaptor (80 A, 3-pole, including connection cables) in width 54 mm for RiLineX and other 60 mm busbar system platforms. With fitted support rail for snap-on mounting of equipment and tool-free adjustment.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX component adaptor with mounting rail

Device adapters for mounting protective and switching devices
for 60 mm busbar systems.
The device is mounted on a pre-assembled,
adjustable mounting rail.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 80 A
Connection: 25 mm²
Cable outlet: top
Dimensions: 54 mm x 240 mm x 37 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360780