Connection plate

Article no.: SV 3058.000

For connecting ring terminals and laminated copper bars.

Article no.:
SV 3058.000
Packs of
3 set(s)
Net weight
0.3 kg
Copper weight (kg per piece)
0.073
Customs tariff number
73269098
EAN
4028177035829
ETIM 9
EC001900
ETIM 8
EC001900
ECLASS 8.0
27400613
Data sheets
General technical information
Technical Data sheet
SV connection plates for SV 3055.000
Connection plates for connecting 150 mm systems.
Clamping area: ring terminal M10 up to 240 mm2
Tightening torque
Assembly screws: 10 - 15 Nm
T-head screws:: M10 x 100 mm