RCM measurement module – Inline Meter

Article no.: DK 7979.711

Autonomous energy metering unit (including differential current monitoring) in a 1 U/19" form factor. The unit is incorporated into the supply lead to the equipment, a PDU basic or a modular PDU without measurement function. All key electrical characteristics are logged.

Article no.:
DK 7979.711
Design
16 A / single-phase
Product description
Autonomous energy metering unit (including differential current monitoring) in a 1 U/19" form factor. The unit is incorporated into the supply lead to the equipment, a PDU basic or a modular PDU without measurement function. All key electrical characteristics are logged in the same way as with a PDU metered. Additionally, the measurement module features an integral differential current measurement (type B) for fault current monitoring of the connected equipment. Consumption data is conveniently retrieved via a network interface or locally via a TFT display. Additionally, all the PDU metered interfaces, e.g. for connecting external sensors and smart handle systems, are available.
Benefits
The ideal solution for upgrading existing installations which lack modern measurement functions
Includes differential current measurement/fault current monitoring
Extensive measuring functions (as for PDU metered)
Versions with connection cable and CEE connectors, ready to use immediately
Fast upgrade, installation only requires a brief interruption to operation
Compact 1 U 482.6 mm (19˝) enclosure with pre-assembled connection cables
High degree of measurement accuracy (typically ±1%)
Energy-efficient design, minimal inherent power consumption
Acoustic alarm may be set if certain limits are exceeded (such as fault currents)
Integral GbE interface with web server for autonomous operation without other components
Material
Extruded aluminium section, anodised
General colour
RAL 9005
Colour
RAL 9005
Options
CMC III CAN bus sensors may be connected for ambient monitoring, max. 16 sensors
Power consumption
3.7 kW
Type of electrical connection
CEE connector/coupling
Phases per infeed
1~
Rated current (max.)
16 A
Directives
Low Voltage Directive 2014/35/EU
EMC Directive 2014/30/EU
Standards
EN 62368-1
EN 61000-4
EN 61000-6
EN 55 022
Dimensions
Width: 450 mm
Height: 144 mm
Depth: 44 mm
Interfaces
Fully redundant Ethernet interface 10/100/1000 Mbit/s (2x RJ45, 1x with PoE)
USB 2.0 port (USB-A) for mass configuration, firmware updates & data logging
CAN bus interface (RJ 45) for a maximum of 16 ambient sensors
Serial interface RS232 (RJ12) for LTE unit, scripting, CLI
Use of own certificates/TLS 1.2
E-mail forwarding in case of alarm (SMTP)
User administration including rights management
LDAP(S)/Radius/Active Directory connection
Syslog server connection (max. 2 servers)
Input cable connection (type/length)
H05VV-F3G2.5, 2 m
Output cable connection (type/length)
H05VV-F3G2.5, 1,2 m
Packs of
1 pc(s).
Net weight
3.1 kg
Gross weight
3.34 kg
Customs tariff number
85369095
EAN
4028177948488
ETIM 9
EC002762
ECLASS 8.0
27060402
Product description
DK RCM measuring module – inline meter, autonomous energy acquisition unit, for PDU basic or modular PDU without measuring functions, 1 U, 482.6 mm (19"), incl. sensor interface, rated power: 3.7 kW, rated current: 16 A, 1~, connection type: CEE connector/coupling, connection cable / length: H05VV F3G2.5 / 1 m, extruded aluminium section, anodised, RAL 9005
Approvals
TÜV
Declarations
Declaration of conformity
Documentation
Quick guide
Data sheets
Technical details
Technical details 2
Software
Software