Order no.
Design
Rated operating voltage
Number of sockets
Socket version
Length
Order no. | Design | Rated operating voltage | Number of sockets | Socket version | Length |
---|---|---|---|---|---|
7240110 | Without switch | 250 V AC, 50 Hz | 3 | D, earthing-pin (type F, CEE 7/3) | 262.6 mm |
7240120 | With rocker switch | 250 V AC, 50 Hz | 3 | D, earthing-pin (type F, CEE 7/3) | 306.6 mm |
7240210 | Without switch | 250 V AC, 50 Hz | 7 | D, earthing-pin (type F, CEE 7/3) | 482.6 mm |
7240220 | With rocker switch | 250 V AC, 50 Hz | 7 | D, earthing-pin (type F, CEE 7/3) | 482.6 mm |
7240230 | With overvoltage protection and interference suppression filter | 250 V AC, 50 Hz | 5 | D, earthing-pin (type F, CEE 7/3) | 482.6 mm |
7240240 | With LS switch, B16, 2-pole, 10 kA | 250 V AC, 50 Hz | 5 | D, earthing-pin (type F, CEE 7/3) | 482.6 mm |
7240260 | Without switch | 250 V AC, 50 Hz | 7 | D, earthing-pin (type F, CEE 7/3) | 482.6 mm |
7240280 | With FI switch, 0.03 A, 2-pole, type A | 250 V AC, 50 Hz | 5 | D, earthing-pin (type F, CEE 7/3) | 482.6 mm |
7240310 | Without switch | 250 V AC, 50 Hz | 12 | D, earthing-pin (type F, CEE 7/3) | 658.6 mm |
7240330 | With overvoltage protection and interference suppression filter | 250 V AC, 50 Hz | 9 | D, earthing-pin (type F, CEE 7/3) | 658.6 mm |
7240510 | Without switch | 250 V AC, 50 Hz | 7 | F/B (type E, CEE 7/5) | 482.6 mm |