Product expires on: 28 Feb 2023
- Article number:
- DK 7000.684
- Product description
- For attaching a PSM busbar in the network enclosure.
- Material
- Sheet steel, zinc-plated
- Supply includes
- 2 mounting brackets
Assembly parts - Installation options
- Static installation
- To fit
- Enclosure type: TE 8000
- Packs of
- 1 pc(s).
- Net weight
- 0.39 kg
- Gross weight
- 0.4 kg
- Customs tariff number
- 73182900
- EAN
- 4028177488250
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Mounting kit PSM, static installation, without cable routing, For TE
- Documentation
- Info sheet
Rittal power system module mounting kit
The power system module busbar can be installed in a
FlexRack(i) without having to use an adaptor or can be
retrofitted to all Rittal TE racks using a DK 7000.684
mounting kit.
Technical fittings:
Mounting kit for 1200 mm and 2000 mm high enclosures
including assembly parts for busbar installation to the
standard Rittal rack mounting points. Installed on the
frame section or configuration accessories, such as the
punched sections or depth stays, using self-tapping
screws.
The power system module busbar can be installed in a
FlexRack(i) without having to use an adaptor or can be
retrofitted to all Rittal TE racks using a DK 7000.684
mounting kit.
Technical fittings:
Mounting kit for 1200 mm and 2000 mm high enclosures
including assembly parts for busbar installation to the
standard Rittal rack mounting points. Installed on the
frame section or configuration accessories, such as the
punched sections or depth stays, using self-tapping
screws.