Connection cable for PSM rail

Article no.: DK 7856.030

Preassembled connection cable for the Power System Module.

Article no.:
DK 7856.030
Design
Single-phase
Connector (type)
IEC 320 connector C20
Rated current (max.)
16 A
Dimensions
Length: 3 m
Sockets
Wago X-Com
Packs of
1 pc(s).
Net weight
0.51 kg
Gross weight
0.52 kg
Customs tariff number
85444290
EAN
4028177402508
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 3 m, 16 A, 1-phase, Wago X-Com, C20, For UPS
Connection cable UPS to PSM busbar, 1-phase,
Cable for connecting a PSM busbar to the 3kVA PMC12 UPS.
Technical specifications:
Cable length: 3 m
1st cable end: IEC 320 C20
2nd cable end: Wago X-Com