- Article number:
- DK 7955.510
- Product description
- Robust, compact basic power distributor for the IT environment. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The TS IT rack even supports tool-free assembly. The compact design allows simple assembly.
- Material
- Aluminium section, black anodised
- Dimensions
- Width: 44 mm
Depth: 62 mm
Length: 440 mm
- No. of sockets and type
- 6 x C13 / 1 x C19
- Sockets
- 6 x GB (type G, BS 1363)
- Rated current (max.)
- 13 A
- Infeeds
- Qty.: 1
Phases per infeed: 1~
- Length of connection cable
- 3 m
- Type of electrical connection
- UK
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- To fit
- Enclosure type: TS IT: ≤ 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.24 kg
- Gross weight
- 1.42 kg
- Customs tariff number
- 85366990
- EAN
- 4028177685024
- ECLASS 8.0
- 27142604
- Product description
-
DK PDU UK, basic version, Compact basic power distributor, WLD: 44x440x62 mm, 6xC13, 1xC19, black, UK, 1~, 13 A