This item will be discontinued on: 29 Apr 2020
- Article no.:
- DK 7955020
- Product description
- The universal lock can be used to latch IEC 60 320 C14 or C20 connectors in place to prevent accidental removal. Latching is adjustable and adapts to standard connector forms. This creates a reliable manufacturer-independent connection for most connection cables commonly available on the market.
- Material
- Plastic (PA 12)
- Colour
- RAL 9005
- Packs of
- 20 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.11 kg
- Customs tariff number
- 39269097
- EAN
- 4028177685000
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK Universal lock PDU, For C14/C20 connector configurations