Performance package

Article no.: AS 4050042

Performance pack for optimised workpiece machining on the Perforex machining centre BC and Perforex Milling Terminal MT S.

Article no.:
AS 4050042
Product description
For optimised workpiece machining on Perforex machining centres BC and Perforex milling terminals MT.
Benefits
Reduced vibration
Faster feed rates of up to 1.5 m/min
Lower noise emissions
Extended tool life
Optimised handling with workpiece clamping
Supply includes
Brush strips
Performance milling tool Ø 6 mm
number milling cutter
10
Number brush strips
22
To fit Model No.
4050.107
4055.920
4055.921
Packs of
1 pc(s).
Net weight
28.6 kg
Gross weight
28.6 kg
Customs tariff number
84669360
EAN
4028177803633
ECLASS 8.0
36609290
Product description
Performance package for Perforex machining centre