Clamping frame

Article no.: AS 4050062

Parallel machining of enclosures in the cube machining zone of Perforex machining centres BC and Perforex milling terminals MT for shorter setup times and enhanced productivity.

Article no.:
AS 4050062
Design
Pneumatic clamping device
Product description
Enables parallel cube machining of enclosures on Perforex machining centres BC and Perforex milling terminals MT.
Possible number of terminal Boxes for parallel processing
3
Note
Use of the clamping frame (Model No. 4050.080) in the machining centre BC (Model No. 4050.230) is only possible with the two-door variant.
To fit Model No.
4050.107
4050.108
4050.230
4055.920
4055.921
4055.925
4055.926
Suitable for
Perforex BC 1007 HS
Perforex BC 1008 HS
Perforex BC 2014 HS
Perforex MT 2101
Perforex MT 2101 S
Perforex MT 2201
Perforex MT 2201 S
Dimensions of clampable enclosures max.
Width: 370 mm
Height: 440 mm
Depth: 600 mm
Dimensions of clampable enclosures min.
Width: 90 mm
Height: 90 mm
Depth: 90 mm
Packs of
1 pc(s).
Net weight
25 kg
Gross weight
25 kg
Customs tariff number
84669360
EAN
4028177804326
ETIM 9
EC003010
ETIM 8
EC003010
ECLASS 8.0
36609190
Product description
AS Multiple fastening, BC 1007/1008/2014, Clamping frame for several small enclosures, - 3 clamping positions in the frame, - Pneumatic clamping device, - Min. enclosure dimensions (W x H x D): 90 x 90 x 90mm