Performance package Replacement brush set for Perforex BC and MT

Article no.: AS 4050892

Replacement brushes for performance packs with Perforex machining centres BC and Perforex Milling Terminals MT S.

Article no.:
AS 4050892
Product description
Replacement brushes for performance packs with Perforex machining centres BC and Perforex milling terminals MT.
Benefits
Reduced vibration
Faster feed rates of up to 1.5 m/min
Lower noise emissions
Extended tool life
Optimised handling with workpiece clamping
Supply includes
Brushes
To fit Model No.
4050.107
4050.108
4050.230
Packs of
10 pc(s).
Net weight
4.2 kg
Gross weight
4.238 kg
Customs tariff number
84669360
EAN
4028177803640
ECLASS 8.0
36609290