Female dies

Article number: AS 4055.779

The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Article number:
AS 4055.779
Product description
The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
Diameter
21 mm
Material thickness (max.)
12 mm
Packs of
1 pc(s).
Net weight
0.245 kg
Gross weight
0.286 kg
Customs tariff number
82073010
EAN
4028177920682
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars