- Article no.:
- AS 4050555
- Design
- Modern operating solution with 21.5" full-HD multitouch monitor, Terra mini-PC with i5 processor
For support rails including punching function for slots and transverse holes
Five DIN rail sizes in one template
Cutting Terminal CT H
- Product description
- Cut wiring ducts, cable duct covers and support rails to the precise required length with our Cutting Terminal CT H cutting centre. The Cutting Terminal CT H variant offers hydraulically supported cutting for support rails. The cutting centre may optionally be equipped with a storage system on the right-hand side of the machine and a label printer. A changing system may optionally be requested for machining other support rails outside of the standard template (4050.559).
- Benefits
- Fast, precise, reliable working
- Easy to use
- User-friendly, reliable operation
- High-performance tools mean clean cuts and no swarf production
- Significant time savings compared to manual cutting
- Very low costs for cutting waste thanks to optimisation of the cutting process
- Automatic retraction of the end stop during the cutting process
- Supply includes
- Cutting Terminal CT H
Operating unit
- Applications
- hydraulic cutting to length
- Machinable material
- Steel
- Aluminium
- Copper
- Plastic
- Machine options
- Label printer 4050.557
- Support system 4050.558
- Interfaces
- Data imports from Eplan Pro Panel via the RiPanel Processing Center
- Data import of CSV lists
- Note
- Wiring ducts and cable duct covers are cut to size manually.
- Support area
- Width: 4,000 mm
Height: 1,850 mm
Depth: 673 mm
- Max. machinable height of cable duct
- 100 mm
- Max. machinable width of cable duct
- 125 mm
- Control voltage (DC)
- 24 V
- Rated operating voltage
- 230 V, 1~, 50 Hz
- Support rail type
- Top-hat rails 15 (to EN 60 715)
- Top-hat rails 35/15 (to EN 60 715)
- Top-hat rails 35/7.5 (to EN 60 715)
- Busbars NLS-CU 3/10
- C rails 34 x 15 (to EN 60715)
- For wall thickness (max.)
- 2.5 mm
- Packs of
- 1 pc(s).
- Net weight
- 270 kg
- Gross weight
- 270 kg
- Customs tariff number
- 84623290
- EAN
- 4028177027169