- Article no.:
- AS 4051030
- Product description
- The print option allows automatic labelling of the assembled wires. The automated printing system is integrated into the fully automated Wire Terminal process.
- Benefits
- Printing system is integrated into the fully automated Wire Terminal WT process
- Optimum, order-specific labelling of the wires
- Supports the downstream wiring process
- Technical specifications
- Label versions may be individually adapted, either manually or by linking to Eplan
- Colour
- White
- Packs of
- 1 pc(s).
- Net weight
- 20.5 kg
- Gross weight
- 21.5 kg
- Customs tariff number
- 84879090
- EAN
- 4028177940352
- ECLASS 8.0
- 17139201
- Product description
- The white print option enables automated labeling of the prefabricated wires in white.