Printer option for Wire Terminal

Article number: AS 4051.242

The print option allows automatic labelling of the assembled wires. The automated printing system is integrated into the fully automated Wire Terminal process.

Article number:
AS 4051.242
Product description
The print option allows automatic labelling of the assembled wires. The automated printing system is integrated into the fully automated Wire Terminal process.
Benefits
Intelligent ink management with 50% solvent recovery for stable print quality
Cartridge quick-load system for simpler handling
Reduced-maintenance operation in Wire Terminal WT C with SMART.CARE for maximum operational reliability (up to 5 years without maintenance)
Print head refresh function removes soiling such as ink dust without requiring manual cleaning
Colour
Black
Supply includes
1x ink black 70000-00201 950 ml and 2x thinner 77001-00230 950 ml
Packs of
1 pc(s).
Net weight
20.5 kg
Gross weight
21.5 kg
Customs tariff number
84433210
EAN
4028177999480
ECLASS 8.0
17139201
Product description
The new IQ.JET print option supports the automated labelling of assembled wires in black. The automated printing system is integrated into the fully automated WT C Wire Terminal process. Labelling design variants for the processed wires can be customised at the Wire Terminal or fed in from our Eplan tool via a network connection.