- Article no.:
- AS 4054530
- Product description
- Practical, easily replaceable blades for stripping wires and cables.
- To fit Model No.
- 4054.410
- For cable diameters
- 4.5 ‐ 40 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.003 kg
- Gross weight
- 0.008 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807808
- ETIM 9
- EC001509
- ETIM 8
- EC001509
- ECLASS 8.0
- 21043711
- Product description
-
Replacement blade for stripping tool 4,5 - 40mm²