Connection space cover for NH fuse-switch disconnectors

Article no.: SV 9344520

For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. Bayable as required at the top and bottom.

Article no.:
SV 9344520
Product description
For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. Bayable as required at the top and bottom.
Material
Polyamide
Colour
RAL 7035
For size
00
Packs of
2 pc(s).
Net weight
0.06 kg
Gross weight
0.064 kg
Customs tariff number
85472000
EAN
4028177540859
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Connection space cover, for NH fuse-switch disconnector, size 00
Data sheets
Technical details