System attachment for Maxi-PLS

Article no.: SV 9650150

For installing busbar supports.

Article no.:
SV 9650150
Design
for mounting in the rear section, centre (185 mm)
Applications
For installing busbar supports
Material
Stainless steel
Number of poles
3-pole
185 mm
To fit busbars
Maxi-PLS 3200
To fit
Enclosure type: TS 8
Packs of
2 pc(s).
Net weight
3.662 kg
Gross weight
3.861 kg
Customs tariff number
83024900
EAN
4028177266469
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV System attachment, for busbar support, SV 9659000/160 (Maxi-PLS 3200), 185 mm bar centre distance, for TS rear section (enter)
Approvals
UL + C-UL (listed)