Baying systems TS 8 Modular enclosure

Article no.: SV 9670826

Baying systems TS 8 for installation with partial doors and internal separation.

LED system light

Side panel, screw-fastened, sheet steel for TS, TS IT

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Angular baying bracket for TS/TS

Article no.:
SV 9670826
Material
Sheet steel
Surface finish
Enclosure frame: Dipcoat-primed
Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Rear panel
Three-piece gland plates
4 eyebolts
Test specification
IEC 61 439-1/-2
IEC 61 641
IP protection category to IEC 60 529
Up to IP 54, depending on the panels
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
55.8 kg
Gross weight
59.4 kg
Customs tariff number
94032080
EAN
4028177544376
ETIM 9
EC002525
ECLASS 8.0
27180101
Product description
SV Modular enclosure, WHD: 800x2200x600 mm, sheet steel
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Instructions
Data sheets
Technical details