- Article no.:
- AX 2262155
- Design
- Wall-mounted enclosures IT
- Material
- Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Colour
- Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
- Supply includes
- Wall section: Gland plate, solid, top and bottom
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles, front, static installation
Designer glazed door
Designer glazed door lock: Security lock 3524 E
Centre part lock: 3 mm double-bit
2 Blue e+ outlet filters 3238.300 (supplied loose)
Comfort handle for lock inserts and 2-point locking
- Units
- 21 U
- Dimensions
- Width: 600 mm
Height: 1,012 mm
Depth: 573 mm
- Installation depth
- 520 mm
- Clearances
- Clearance width: 502 mm
Clearance height: 951 mm
- Depth hinged part
- 416 mm
- Depth of wall section
- 135 mm
- Number of locks
- 1
- IK Code
- IK08
- Load capacity of hinged part (static)
- 750 N
- Load capacity of wall section (static)
- 250 N
- Basic material
- Sheet steel
- Lock
- Lock version: Comfort handle and 2-point locking
Lock insert: Security lock insert no. 3524 E
- Protection category to IEC 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Customs tariff number
- 94032080
- EAN
- 4028177994058
- Product description
-
AX wall-mounted enclosure, 3-part, WxHxD: 600x1012x573 mm, 21 U, wall section: solid gland plate top and bottom, with mini-comfort handle