- Article no.:
- KL 1574700
- Product description
- For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- To fit enclosure type
- KL
- To fit
- Enclosure type: KL
Width: = 800 mm
Height: = 200 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.955 kg
- Gross weight
- 2.155 kg
- Customs tariff number
- 73269098
- EAN
- 4028177010437
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
KL Mounting plate, for KL and KL-HD, WD: 800x200 mm