- Article number:
- SK 3237.200
- Product description
- For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
- Material
- ABS
- Colour
- RAL 7035
- Supply includes
- Outlet filter
Chopped-fibre filter mat
- Mounting cut-out
- Cut-out width: 92 mm
Cut-out height: 92 mm
- To fit Model No.
- SK 3237.1xx
- Dimensions
- Width: 116.5 mm
Height: 116.5 mm
Depth: 16 mm
- Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3
- Type 3R with chopped-fibre filter and hose-proof hood
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter
- IP 56 with chopped-fibre filter and hose-proof hood
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.134 kg
- Customs tariff number
- 39269097
- EAN
- 4028177651616
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK outlet filter, Standard, WHD: 116.5 x 116.5 x 16 mm