Product expires on: 28 Apr 2025
- Article no.:
- VX 5302.030
- Product description
- Side system punchings for mounting accessories and cooling components that expel to the side.
- Benefits
- Simply locate into the system punchings of the 482.6 mm (19") mounting brackets after adjusting the required 482.6 mm (19") distance between levels
- Applications
- For attachment between the front and rear 482.6 mm (19") mounting level
- To support heavy installed equipment
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Load capacity
- 2000 N, static
- Note
- Effective contact surface 35 mm per side
- Installation options
- for 482.6 mm (19") mounting angles, standard: Distance between levels 320/345 mm
- for 482.6 mm (19") mounting angles, dynamic: Distance between levels 300/325 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.04 kg
- Gross weight
- 1.04 kg
- Customs tariff number
- 73269098
- EAN
- 4028177952591
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- Slide rail, 2 U, permanent installation, heavy duty, for VX IT, for mounting at the front mounting level, to support heavy installed equipment, effective contact surface each side 35 mm
- Documentation
- Instructions