- Article no.:
- DK 5502105
- Product description
- Cable duct has a removable duct cover hinged on both sides and is alternatively suitable for screw-fastening.
- Benefits
- Simple assembly with tool-free quick-release fastening
- High packing density due to U-based cable routing
- Suitable for back-to-back baying
- Material
- Sheet steel
Plastic to UL 94-V0
- Colour
- RAL 9005
- Supply includes
- Cover and assembly parts
incl. 4 cable retainers for spare cables
- Units
- 36 U
- To fit
- Enclosure type: TS IT
TE
Width: 800 mm
Height: 2,000 mm
- Suitable for width
- 800 mm
- Packs of
- 1 pc(s).
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable duct, WxH: 800x2000 mm, 36 U, For TS IT, RAL 9005