Cable routing bars for universal use

Article no.: DK 7111222

For structured routing of entire cable bundles, all-round attachment for universal use, connection comb.

Article no.:
DK 7111222
Product description
For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure.
Applications
All-round attachment for universal use for vertical and horizontal cable routing inside the enclosure or within the distributor level.
Material
Support: Sheet steel
Cable routing bars, connection combs: Plastic UL 94-V0
Colour
RAL 9005
Supply includes
Cable routing bars
Connection combs
Number connection combs
2
Note
Size of individual chambers (WxD) approx. 34 x 100 mm
Units
4 U
Packs of
4 pc(s).
Net weight
0.812 kg
Gross weight
0.98 kg
PCF per pack (cradle-to-gate)
3.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177519565
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable routing bars for universal use, 4 U, RAL 9005
Documentation
Instructions
Cable bracket, 4 U

4 U cable bracket with 4 x 1 U single brackets for
guiding individual cables horizontally and vertically
in the enclosure or within the distribution level or
for extending existing units by baying by means of
connecting piece. For this the connecting piece is put
between two bracket elements and thus connects the
elements by forming an additional guide chamber
between the bracket elements. The connecting pieces
needed for baying are contained within the units.
delivery scope. The single bracket has a height of
approx one height unit (44.45 mm) and thus enables the
U related cable feed of whole cable bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic