PC enclosure systems

Article no.: PC 8368100

PC enclosure systems with folding keyboard.

Article no.:
PC 8368100
Material
Enclosure, door, mounting compartment, supports: Sheet steel
Handles, decorative trim panels: Plastic
Door trim panels: Aluminium
Supply includes
Enclosure, door, rear door
Folding keyboard
Glazed door, top
Component shelf
Dimensions
Width: 600 mm
Height: 1,600 mm
Depth: 836 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Max. keyboard dimensions (WxHxD)
475 x 60 x 200 mm
475 x 50 x 250 mm
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
120.57 kg
Gross weight
124.3 kg
Customs tariff number
94032080
EAN
4028177245167
ECLASS 8.0
27180501
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical Data sheet